AVENTICS-0822084202

AVENTICS™ Mini cylinder, Series MNI 0822084202

$141.69
QTY:

Product Description

MNI-DA-25-0025-U-01-13-1-00-000-00

Specifications

Standards
ISO 6432
Piston Ø
25 mm
Stroke
25 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard, ATEX optional
Certificates
ATEX optional
Piston rod
through
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
260 N
Extracting piston force
260 N
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M10x1,25
Impact energy
0.35 J
Weight 0 mm stroke
0.317 kg
Weight +10 mm stroke
0.0155 kg
Stroke max.
675 mm
Medium
Compressed air
Min. medium temperature
-25 °C

Features

  • Robust and space-saving design
  • Characterized by extreme durability and a long service life
  • Offers piston diameters from 10 mm to 25 mm
  • Configurations available as single/through piston rod, elastic/adjusted cushioning, with/ without magnetic detection, non-rotating piston rod, ATEX

Documents & Drawings