AVENTICS™ Mini cylinder, Series MNI 0822032201

$84.12
QTY:

Product Description

MNI-DA-16-0010-U-01-01-1-00-000-00

Specifications

Standards
ISO 6432
Piston Ø
16 mm
Stroke
10 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard, ATEX optional
Certificates
ATEX optional
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
109 N
Extracting piston force
127 N
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Ports
M5
Piston rod thread
M6
Impact energy
0.14 J
Weight
0.0875 kg
Weight 0 mm stroke
0.082 kg
Weight +10 mm stroke
0.0055 kg
Stroke max.
800 mm
Medium
Compressed air

Features

  • Robust and space-saving design
  • Characterized by extreme durability and a long service life
  • Offers piston diameters from 10 mm to 25 mm
  • Configurations available as single/through piston rod, elastic/adjusted cushioning, with/ without magnetic detection, non-rotating piston rod, ATEX

Documents & Drawings