AVENTICS-0821401165

AVENTICS™ Holding unit, Series HU1 0821401165

$481.98
QTY:

Product Description

HU1-032-AL-AN-BK

Specifications

Function
Hold with clamping jaws
Function
hold: spring force, release: compressed air
Piston Ø
32 mm
suitable piston rod Ø
12 mm
Piston rod extension
42 mm
Compressed air connection
M5
Release pressure min.
4 bar
Release pressure max.
8 bar
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Static holding force
650 N
Weight
0.2 kg
Housing
Aluminum

Documents & Drawings