AVENTICS-0821401134

AVENTICS™ Locking unit, Series LU1 0821401134

$1,135.16
QTY:

Product Description

LU1-032-AL-AN

Specifications

Function
Clamp with eccentric tappet
Function
hold: spring force, release: compressed air
Piston Ø
32 mm
suitable piston rod Ø
12 mm
Piston rod extension
79 mm
Compressed air connection
G 1/8
Release pressure min.
5.5 bar
Release pressure max.
8 bar
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Static holding force
840 N
Weight
1.52 kg
Housing
Aluminum
Cover
Die-cast aluminum