No image available
No image available
Your request is being processed.
AVENTICS-0821302026

AVENTICS™ Pressure regulator, Series MU1-RGS 0821302026

$322.55
QTY:

Product Description

MU1-RGS-G012-GAN-DS P(0,05-8,00)

Specifications

Function
Standard pressure regulator
Parts
Pressure regulator
Pressure gauge
without pressure gauge
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Port
G 1/2
Nominal flow Qn
5500 l/min
Regulation range min.
0.2 bar
Regulation range max.
8 bar
Working pressure min.
0.5 bar
Working pressure max
13 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
80 °C
Activation
Pneumatically
Regulator function
with relieving air exhaust
Pressure supply
single
Control pressure max.
8 bar
Medium
Compressed air, Neutral gases
Weight
1.1 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber

Features

  • High flow rate possible due to the large nominal width
  • Robust design
  • Metal housing
  • Suitable for operations in harsh environments

Documents & Drawings