No image available
No image available
Your request is being processed.
AVENTICS-0821300962

AVENTICS™ Filling unit, electrically operated, Series NL6-SSU 0821300962

$891.01
QTY:

Product Description

NL6-SSU-G100-SOE-230-SS

Specifications

Activation
Electrically
Nominal flow Qn
8750 l/min
Compressed air connection
G 1
Working pressure min.
2.5 bar
Working pressure max
10 bar
Operational voltage AC at 50 Hz
230 V
Operational voltage AC at 60 Hz
230 V
Sealing principle
Soft Seal
Pilot
Internal
Connection type
Pipe connection
Parts
3/2-directional valve, Filling valve
Can be assembled into blocks
Can be assembled into blocks
Type
Poppet valve
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Neutral gases
Recommended pre-filtering
8 µm
Compressed air connection, exhaust
G 1/2
Nominal flow Qn 1 to 2
8750 l/min
Nominal flow Qn 2 to 3
3900 l/min
Holding power AC 50 Hz
8.5 VA
Switch-on power AC 50 Hz
11.8 VA
Duty cycle
100 %
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings