AVENTICS-0821300926

AVENTICS™ Filling valve, pneumatically operated, Series NL2-SSV 0821300926

$138.18
QTY:

Product Description

NL2-SSV-G014-FIA-MAN-SS

B10

Specifications

Activation
Pneumatically
Parts
3/2-directional valve, Filling valve
Nominal flow Qn
1000 l/min
Compressed air connection
G 1/4
Working pressure min.
0 bar
Working pressure max
16 bar
Connection type
Pipe connection
Sealing principle
Soft Seal
Type
Poppet valve
Can be assembled into blocks
Can be assembled into blocks
Control pressure min.
3 bar
Control pressure max.
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Neutral gases
Max. particle size
5 µm
Weight
0.325 kg
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber
Material, front cover
Acrylonitrile butadiene styrene
Material threaded bushing
Die cast zinc

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings