AVENTICS-0821300713

AVENTICS™ Pressure regulator, Series NL1-RGS-...-DS 0821300713

$71.41
QTY:

Product Description

NL1-RGS-G014-GAN-MAN-100-DS

B10

Specifications

Parts
Pressure regulator with continuous pressure supply
Port
G 1/4
Nominal flow Qn
1350 l/min
Pressure gauge
without pressure gauge
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Working pressure min.
0.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Regulator function
with relieving air exhaust
Regulator type
Can be assembled into blocks
Pressure supply
double
with continuous pressure supply
with continuous pressure supply
Medium
Compressed air, Neutral gases
Recommended pre-filtering
5 µm
Weight
0.26 kg
Housing material
Die cast zinc

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings