AVENTICS-0821300665

AVENTICS™ Pressure regulator, Series NL1-RGS 0821300665

$144.14
QTY:

Product Description

NL1-RGS-G018-GAH-MAN-100-SS

B10

Specifications

Function
Pressure regulator, high flow rate
Parts
Pressure regulator
Port
G 1/8
Nominal flow Qn
1350 l/min
Pressure gauge
pressure gauge in hand wheel
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Working pressure min.
0.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Activation
Mechanical
Regulator function
with relieving air exhaust
Regulator type
Can be assembled into blocks
Pressure supply
single
Medium
Compressed air, Neutral gases
Recommended pre-filtering
5 µm
Weight
0.35 kg
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings