AVENTICS-0821300281

AVENTICS™ Filter pressure regulator, Series NL4-FRE 0821300281

$350.67
QTY:

Product Description

NL4-FRE-G012-GAN 40MU-SSS-AO

B10

Specifications

Parts
Filter pressure regulator
Reservoir
reservoir, metal, with inspection glass
Port
G 1/2
Nominal flow Qn
6900 l/min
Filter porosity
5 µm
Condensate drain
fully automatic, open without pressure
Pressure gauge
without pressure gauge
Working pressure min.
1.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Lock type
not lockable
Type
1-part
Type
Can be assembled into blocks
Pressure supply
single
Mounting orientation
vertical
Regulator type
Diaphragm-type pressure regulator
Regulator function
with relieving air exhaust
Filter element
exchangeable
Filter reservoir volume
50 cm³
Max. achievable compressed air class acc. to ISO 8573-1:2010
6 : 7 : -
Medium
Compressed air, Neutral gases
Weight
1.47 kg

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings