AVENTICS-0821300275

AVENTICS™ Filter pressure regulator, Series NL2-FRE 0821300275

$214.38
QTY:

Product Description

NL2-FRE-G014-GAN-010-SSS-HO-05,00

B10

Specifications

Parts
Filter pressure regulator
Reservoir
reservoir, metal, with inspection glass
Port
G 1/4
Nominal flow Qn
1650 l/min
Filter porosity
5 µm
Condensate drain
semi-automatic, open without pressure
Pressure gauge
without pressure gauge
Working pressure min.
2 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Type
1-part
Type
Can be assembled into blocks
Pressure supply
single
Mounting orientation
vertical
Regulator type
Diaphragm-type pressure regulator
Regulator function
with relieving air exhaust
Filter element
exchangeable
Filter reservoir volume
25 cm³
Max. achievable compressed air class acc. to ISO 8573-1:2010
6 : 7 : -
Medium
Compressed air, Neutral gases
Weight
0.717 kg
Housing material
Die cast zinc

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings