AVENTICS-0820401002

AVENTICS™ 4/2-directional valve, Series AP 0820401002

$196.29
QTY:

Product Description

VVAP-4/2DM-ROL

Specifications

Activation
Mechanical
Nominal flow Qn
550 l/min
Compressed air connection output
G 1/4
Working pressure min.
0 bar
Working pressure max
10 bar
Actuating element
Roller
Type
Poppet valve
Plate connection
Pipe connection
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Min. medium temperature
-30 °C
Max. medium temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Max. particle size
5 µm
Compressed air connection type
Internal thread
Compressed air connection input
G 1/4
Compressed air connection, exhaust
G 1/4
Weight
0.5 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber
Material actuating control
Polyoxymethylene, Steel

Features

  • Lightweight and resilient valves
  • Various mechanical actuating controls
  • Panel installation

Documents & Drawings