No image available
No image available
Your request is being processed.
AVENTICS-0820261001

AVENTICS™ 5/3-directional valve, Series TC08 0820261001

$87.17
QTY:

Product Description

TC08-5/3CC-DO-E-SGL

Specifications

Activation
Pneumatically
Nominal flow Qn
700 l/min
Switching principle
5/3
Compressed air connection output
G 1/8
Connection type
Pipe connection
Working pressure min.
-0.9 bar
Working pressure max
10 bar
Sealing principle
Soft Seal
Valve type
Spool valve, positive overlapping
Pilot
External
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection, exhaust
G 1/8
Compressed air connection pilot exhaust
M5
Flow conductance b
0.34
Flow conductance C
3 l/(s*bar)
Mounting on manifold strip
P-strip

Features

  • Excellent ratio of installation space and flow rate
  • Large selection of electrical connections
  • Electrical or pneumatic operated
  • Long service life
  • Adjustable coil with four 90° positions

Documents & Drawings