No image available
No image available
Your request is being processed.
AVENTICS-0820062001

AVENTICS™ 5/2-directional valve, Series HF04 0820062001

$162.00
QTY:

Product Description

HF04 - 5/2AR - 024DC

Specifications

Activation
Electrically
Flow L/M
400 l/min
DC operating voltage
24 V
Max Working Pressure
10 bar
Housing
Polyamide
Sealing Material
Acrylonitrile butadiene rubber
Modes of Protection
Protected against polarity reversal
Actuating control
double solenoid
Return type
With air spring return
Switching principle
5/2
Protection class
IP65
LED color
Yellow
Min to Max Ambient temperature
-5 °C - 50 °C
Manual override
with detent
Working pressure min.
-.9 bar

Features

  • Series HF04 with up to 24 valves and 24 coils
  • Series HF04-XF with up to 32 valves and 32 coils
  • Series HF04-XF the working ports are rotatable
  • High connectivity through Multipol or Fieldbus connection

Documents & Drawings