AVENTICS-0820058771

AVENTICS™ Valves, Series TC15 0820058771

$126.41
QTY:

Product Description

TC15-5/2XX-DO-024DC-E-FORM_C-VTS

Specifications

Activation
Electrically
Actuating control
Double Solenoid
Manual override
with detent
Pilot
External
Nominal flow Qn
1500 l/min
Compressed air connection output
G 1/4
Min. working pressure
-0.9 bar
Max. working pressure
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10% / +10%
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Connector standard
ISO 15217
Protection class with connection
IP65
Sealing principle
15 mm, Soft seal
Power consumption DC
2 W
Duty cycle
100 %
Typ. switch-on time
11 ms
Typ. switch-off time
11 ms
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.229 kg
Housing material
Polyamide fiber-glass reinforced