AVENTICS-0820056002

AVENTICS™ 5/2-directional valve, Series HF02-LG 0820056002

$174.72
QTY:

Product Description

HF02 - 5/2AR - 024DC

B10

Specifications

Activation
Electrically
Switching principle
5/2, with air spring return
Actuating control
Double Solenoid
Manual override
without detent
Pilot
External, Internal
Nominal flow Qn
1400 l/min
Min. working pressure
-0.9 bar
Max. working pressure
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-15% / +20%
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Sealing principle
16 mm, Soft seal
Power consumption DC
0.35 W
Duty cycle
100 %
Typ. switch-on time
19 ms
Typ. switch-off time
30 ms
Certificates
UR (Underwriters Laboratories) ‒ pilot valve only
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Weight
0.144 kg
Housing material
Polyamide
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³

Features

  • Modular design with up to 32 valves and 32 coils
  • High flow rate with up to 1,400 l/min
  • Pilot valve with 0.35 W per coil
  • Optimized weight due to plastic baseplates
  • Direct mounting on assembly system profiles
  • High connectivity through Multipol or Fieldbus connection

Documents & Drawings