No image available
No image available
Your request is being processed.
AVENTICS-0820048102

AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048102

$61.04
QTY:

Product Description

DO16-3/2NO-IS15-024DC-MOI

Specifications

Activation
Electrically
Frame size
DO16
Switching principle
3/2, with spring return
Valve function
NO
Manual override
without detent
Nominal flow Qn
20 l/min
Min. working pressure
0 bar
Max. working pressure
8 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-0.666666667
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Protection class with connection
IP65
Sealing principle
Soft seal
Power consumption DC
2 W
Duty cycle
100%
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.035 kg
Housing material
Polyphenylene sulfide, Polyamide fiber-glass reinforced

Features

  • Various connection options possible
  • Assembly takes place on manifold strips
  • Extensive voltage range
  • ATEX version available

Documents & Drawings