AVENTICS-0820037105

AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037105

$222.00
QTY:

Product Description

WV02-3/2CC-110AC

Specifications

Activation
Electrically
Nominal flow Qn
600 l/min
Switching principle
2x3/2
Version
NC/NC
Compressed air connection output
G 1/8
Working pressure min.
2.2 bar
Working pressure max
10 bar
Operational voltage AC at 50 Hz
110 V
Operational voltage AC at 60 Hz
110 V
Voltage tolerance AC 50 Hz
-10% / +10%
Voltage tolerance AC 60 Hz
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
15 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Control pressure min.
2.2 bar
Control pressure max.
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C

Features

  • Lightweight
  • Reliable
  • Fast switching times (8-12 ms)
  • Low power consumption
  • Exchangeable pilot
  • Assembly on manifold block