No image available
No image available
Your request is being processed.
AVENTICS-0820037103

AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037103

$222.00
QTY:

Product Description

WV02-3/2CC-024DC

Specifications

Activation
Electrically
Nominal flow Qn
600 l/min
Switching principle
2x3/2
Version
NC/NC
Compressed air connection output
G 1/8
Working pressure min.
2.2 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
15 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Control pressure min.
2.2 bar
Control pressure max.
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
5 µm

Features

  • Lightweight
  • Reliable
  • Fast switching times (8-12 ms)
  • Low power consumption
  • Exchangeable pilot
  • Assembly on manifold block

Documents & Drawings