AVENTICS™ 5/2-directional valve, Series IS12, size 1 0820024002

$190.83
QTY:

Product Description

ED 5/2 ISO1 24V MONO

Specifications

Activation
Electrically
Nominal flow Qn
1060 l/min
Compressed air connection output
Base plate ISO 5599-1
Min. working pressure
2 bar
Max. working pressure
10 bar
Operational voltage DC
24 V
Voltage tolerance DC
-1
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Actuating control
Double Solenoid
Sealing principle
Soft seal
Pilot
Internal
Standards
ISO 5599-1
Pilot valve width
30 mm
Valve type
Spool valve, positive overlapping
Blocking principle
Single base plate principle
Connection type
Plate connection
Return
with air spring return
Compressed air connection input
Base plate ISO 5599-1
Compressed air connection, exhaust
Base plate ISO 5599-1
Compressed air connection pilot input
Base plate ISO 5599-1
Compressed air connection pilot exhaust
Base plate ISO 5599-1
Power consumption DC
4.5 W
Nominal resistance
128 Ω

Features

  • Qn max. 2500 l/min
  • Electrical. control
  • Pneumatic control
  • Width: 42 mm, 56 mm