No image available
No image available
Your request is being processed.
AVENTICS-0496400909

AVENTICS™ Modular scraper system 0496400909

$99.34
QTY:

Product Description

MSS-050/063-PEE-NBR

Specifications

For series
PRA, TRB, CCL-IS
Application area
Paper/printing industry, Textile industry
Piston Ø
50 mm, 63 mm
Working pressure min.
1.5 bar
Working pressure max
10 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Housing material
Aluminum
Surface
anodized
Piston rod seal
Acrylonitrile butadiene rubber
Scraper
Polyester elastomer

Features

  • Ø 32 mm ... 320 mm
  • For series PRA, TRB, CCL-IS, IST

Documents & Drawings