No image available
No image available
Your request is being processed.
AVENTICS-5790470310

AVENTICS™ 3/2-directional valve, Series 579 5790470310

$63.20
QTY:

Product Description

V579-3/2NC-D014-012DC-04-RV1-USA-EXT

Specifications

Activation
Electrically
Switching principle
3/2
Version
NC
Compressed air connection output
Ø 1/4″
Working pressure min.
0.5 bar
Working pressure max
8 bar
DC operating voltage
12 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Sealing principle
Soft Seal
Pilot
External
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Blocking principle
Inlet valve
Can be assembled into blocks
Can be assembled into blocks
Control pressure min.
2 bar
Control pressure max.
8 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments

Documents & Drawings