AVENTICS-5790410310

AVENTICS™ 3/2-directional valve, Series 579 5790410310

$73.42
QTY:

Product Description

V579-3/2NO-D014-012DC-04-RV1-USA

Specifications

Activation
Electrically
Nominal flow Qn
520 l/min
Switching principle
3/2
Version
NO
Working pressure min.
2 bar
Working pressure max
8 bar
DC operating voltage
12 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Blocking principle
Inlet valve
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Power consumption DC
1.6 W
Duty cycle
100 %

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments