AVENTICS-5790405780

AVENTICS™ 3/2-directional valve, Series 579 5790405780

$83.67
QTY:

Product Description

V579-3/2NC-D014-230AC-04-RV1-USA-LED

Specifications

Activation
Electrically
Switching principle
3/2
Version
NC
Compressed air connection output
Ø 1/4″
Working pressure min.
2 bar
Working pressure max
8 bar
Operational voltage AC at 50 Hz
230 V
Operational voltage AC at 60 Hz
230 V
Voltage tolerance AC 50 Hz
-15% / +10%
Voltage tolerance AC 60 Hz
-15% / +10%
Manual override
with detent
Pilot
Internal
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Blocking principle
Inlet valve
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments