The AVENTICS Series PR1/PR2 is designed for applications that demand fast responses to the slightest fluctuation in compressed air. They can be adjusted precisely and are an alternative to electronic pressure regulators. Precision pressure regulators are used to achieve extremely accurate pressure control independent from the pilot pressure and the flow rate. They offer high performance and flexibility, combined with increased reliability.
Recommended |
Maintenance Unit Parts
|
Precision pressure regulator
|
Compressed air connection
|
G 1/4
|
Flow (L/M)
|
380 l/min
|
Max Working Pressure
|
12 bar
|
availability
|
|
Maintenance Unit Parts
|
Precision pressure regulator
|
Compressed air connection
|
G 1/4
|
Flow (L/M)
|
380 l/min
|
Max Working Pressure
|
12 bar
|
availability
|
|
Maintenance Unit Parts
|
Precision pressure regulator
|
Compressed air connection
|
G 1/4
|
Flow (L/M)
|
2000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Recommended |
Scale value
|
0.05
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
Scale value
|
0.1
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
Scale value
|
0.1
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
Scale value
|
0.2
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
Scale value
|
0.2
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
Scale value
|
0.5
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
Scale value
|
0.05
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
Scale value
|
0.1
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
Scale value
|
0.2
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
Scale value
|
0.2
|
Unit primary scale
|
bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.