The AVENTICS Series NL maintenance units are suitable for all areas: as individual components or as assembled maintenance units, for centralized or decentralized compressed air preparation, in compact or powerful versions, for use in high or low temperatures. This line offers a complete, customizable compressed air preparation technology. It includes an option to combine every component in the Series to achieve the desired function, making it possible to adjust the components precisely to the application requirements.
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 1
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 3/4
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 3/4
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 3/4
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 3/4
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 3/4
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 3/4
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 1
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 1
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 1
|
Flow (L/M)
|
15000 l/min
|
Max Working Pressure
|
16 bar
|
availability
|
|
Display range max.
|
1.6 bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
Scale value
|
0.05
|
availability
|
|
Display range max.
|
2.5 bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
Scale value
|
0.1
|
availability
|
|
Display range max.
|
4 bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
Scale value
|
0.2
|
availability
|
|
Display range max.
|
6 bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
Scale value
|
0.2
|
availability
|
|
Display range max.
|
10 bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
Scale value
|
0.5
|
availability
|
|
Display range max.
|
16 bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
Scale value
|
0.5
|
availability
|
|
Display range max.
|
|
Display range min.
|
|
Range of application min.
|
|
Scale value
|
|
availability
|
|
Display range max.
|
16 bar
|
Display range min.
|
0 bar
|
Range of application min.
|
0 bar
|
Scale value
|
0.5
|
availability
|
|
Display range max.
|
|
Display range min.
|
|
Range of application min.
|
|
Scale value
|
|
availability
|
|
Display range max.
|
|
Display range min.
|
|
Range of application min.
|
|
Scale value
|
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.