The AVENTICS Series MS01 is a pneumatic position monitoring that can be integrated into every machine controller as a block solution with the CD01 valve system, which means minimal assembly and installation effort for the user. The measuring system can be mounted on a plastic base plate with a push-in fitting or an aluminium base plate with thread connection. This ensures a solid construction according to ISO standard 15407-1.
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Protection class
|
IP67
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
MS01
|
availability
|
|
Range of application max.
|
4 bar
|
Range of application min.
|
0 bar
|
Display range max.
|
4 bar
|
Background color
|
White
|
availability
|
|
Range of application max.
|
10 bar
|
Range of application min.
|
0 bar
|
Display range max.
|
10 bar
|
Background color
|
White
|
availability
|
|
Range of application max.
|
|
Range of application min.
|
|
Display range max.
|
|
Background color
|
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.