No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-P-MCR

AVENTICS™ Series MCR Rodless Cylinders

Product Description

The AVENTICS Series MCR is a line of magnetically coupled rodless pneumatic cylinders that are interchangeable with competitive products. The cylinders are designed with a piston and carriage that are coupled using rare earth magnets. When the cylinder is pressurized from one end, the piston will travel the length of the tube, which in turn moves the carriage. The MCR Series is suitable for analytical and diagnostic equipment, automotive, biofuels, bottling, and commercial kitchen equipment applications.

Specifications

Bore
12 mm, 16 mm, 20 mm, 25 mm, 32 mm, 40 mm
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
Up to 2540 mm Max (standard)
Max Operating Pressure
100 psi (air)

Features

  • Standard carriage models offer 50% space saving over conventional cylinders
  • Competitive interchangeability with magnetically coupled rodless cylinders
  • Several shock options available for optimum load deceleration
  • Externally guided options available that permit higher load capacities; end-plate design allows easy shock absorber installation

Documents & Drawings