No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-P-F

AVENTICS™ Series F Non-Rotating NFPA Interchangeable Cylinders

Product Description

The AVENTICS Series F is a non-rotating NFPA-interchangeable pneumatic cylinder line for specific applications where piston rotation is not acceptable. The cylinder´s innovative, dual-rod design provides precision positioning and linear movement - making it ideal for a multitude of high-technology applications.

Specifications

Bore
1 1/2", 2", 2 1/2", 3 1/4", 4"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
Up to 20" Max (standard)
Standards / Regulations
NFPA
Max Operating Pressure
250 psi (air)

Features

  • Competitive interchangeability with NFPA Aluminum cylinders.
  • File-hard, high-strength aluminum alloy lobe tube provides a smooth, corrosion-free, abrasion-resistant sealing surface - offering excellent performance in wash-down applications
  • Larger wear band and unique rod seal/wiper combination achieve longer cylinder life than competitive cylinders
  • Head and cap are machined from solid aluminum bar and anodized for corrosion resistance. A recess at the piston mating surface creates greater piston area exposed to air for a faster breakaway
  • Removable close-grain, graphite-filled, cast iron bushing offers the best bearing surface for the hard chrome-plated piston rod. The extra-long bushing offers excellent load bearing characteristics
  • Floating cushion design gives the fastest stroke reversal possible by providing instantaneous full flow to piston

Documents & Drawings