AVENTICS-P-C

AVENTICS™ Series C Compact Cylinders

Product Description

The AVENTICS Series C is a robust line of compact pneumatic cylinders designed to fit in tight space requirements. An improved port design allows increased flow rates and a high-strength aluminum profile tube provides corrosion-free sealing surfaces and excellent abrasion resistance. The low-profile design and range of mounting options makes the series ideal for analytical and diagnostic instrumentation, automotive, bottling, and commercial kitchen and laundry equipment applications.

Specifications

Bore
3/4", 1-1/8", 1-1/2", 2", 2-1/2", 3", 4"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
Up to 20" Max (standard)
Max Operating Pressure
250 psi (air)

Features

  • Special "dovetail" grooves on all sides enable easy switch and accessory mounting
  • Cast bronze rod bushing provides maximum load-bearing support
  • High-strength steel piston rod´s ground, polished and chrome-plated surface delivers maximum bushing and seal life
  • Quad ring seals the rod and piston to ensure extended life and lower friction
  • Pancake style mounting available

Documents & Drawings