The AVENTICS Series AS1 is a modular, versatile air preparation unit for universal application. This Series offers compact dimensions, is highly efficient, lightweight and easy-to-use. The AVENTICS Series AS guarantees reliability, safety, and efficiency with a simplified assembly and maintenance efforts.
Recommended |
Maintenance Unit Parts
|
3/2-directional valve
Filling valve |
Compressed air connection
|
G 1/4
|
Air Supply
|
left
|
Flow (L/M)
|
1300 l/min
|
availability
|
|
Maintenance Unit Parts
|
Pressure regulator
|
Compressed air connection
|
G 1/4
|
Air Supply
|
left
|
Flow (L/M)
|
1000 l/min
|
availability
|
|
Maintenance Unit Parts
|
Pressure regulator
|
Compressed air connection
|
G 1/4
|
Air Supply
|
left
|
Flow (L/M)
|
1000 l/min
|
availability
|
|
Maintenance Unit Parts
|
Filter pressure regulator
|
Compressed air connection
|
G 1/4
|
Air Supply
|
left
|
Flow (L/M)
|
1000 l/min
|
availability
|
|
Maintenance Unit Parts
|
3/2-directional valve
|
Compressed air connection
|
G 1/4
|
Air Supply
|
left
|
Flow (L/M)
|
2000 l/min
|
availability
|
|
Maintenance Unit Parts
|
3/2-directional valve
|
Compressed air connection
|
G 1/4
|
Air Supply
|
right
|
Flow (L/M)
|
2000 l/min
|
availability
|
|
Maintenance Unit Parts
|
3/2-directional valve
Filling valve |
Compressed air connection
|
G 1/4
|
Air Supply
|
left
|
Flow (L/M)
|
1300 l/min
|
availability
|
|
Maintenance Unit Parts
|
Filter
|
Compressed air connection
|
G 1/4
|
Air Supply
|
left
|
Flow (L/M)
|
1000 l/min
|
availability
|
|
Maintenance Unit Parts
|
Filter
|
Compressed air connection
|
G 1/4
|
Air Supply
|
left
|
Flow (L/M)
|
1000 l/min
|
availability
|
|
Maintenance Unit Parts
|
Filter
|
Compressed air connection
|
G 1/4
|
Air Supply
|
left
|
Flow (L/M)
|
1000 l/min
|
availability
|
|
Recommended |
Industry
|
Industrial
|
Accessory Type
|
Plates
|
Quickship Available
|
|
Compressed air connection
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Mountings
|
Quickship Available
|
|
Compressed air connection
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Mountings
|
Quickship Available
|
|
Compressed air connection
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Mountings
|
Quickship Available
|
|
Compressed air connection
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Kits
|
Quickship Available
|
|
Compressed air connection
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Kits
|
Quickship Available
|
|
Compressed air connection
|
G 1/8
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Kits
|
Quickship Available
|
|
Compressed air connection
|
G 1/4
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Kits
|
Quickship Available
|
|
Compressed air connection
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Pressure gauge
|
Quickship Available
|
|
Compressed air connection
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Pressure gauge
|
Quickship Available
|
|
Compressed air connection
|
|
availability
|
|
Anleitungen: Übersichtsblatt Serie AS | AVENTICS
Betriebsanleitung: 3/2 Absperrventil, 3/2 Wegeventil, Befüllventil, AS1 / AS2 / AS3 / AS5 | AVENTICS
Betriebsanleitung: Filter, AS1 / AS2 / AS3 / AS5 | AVENTICS
Betriebsanleitung: Regler & Filterdruckregler, AS1 / AS2 / AS3 / AS5 | AVENTICS
Betriebsanleitung: Schmierstoffgeber, AS1 / AS2 / AS3 / AS5 | AVENTICS
Betriebsanleitung: Verteiler, AS1 / AS2 / AS3 / AS5 | AVENTICS
Kundeninformation zur Materialbeständigkeit in der Druckluftaufbereitung
Montagehilfe, MNR: R412015193, Serie ASx | AVENTICS
Installation Manual: Overview Sheet Series AS | AVENTICS
Mounting aid, MNR: R412015193, Series ASx | AVENTICS
Operating instructions: 3/2 shut-off valve, 3/2-way valve, Filling valve, AS1 / AS2 / AS3 / AS5 | AVENTICS
Operating instructions: Distributor, AS1 / AS2 / AS3 / AS5 | AVENTICS
Operating instructions: Filter, AS1 / AS2 / AS3 / AS5 | AVENTICS
Operating instructions: Lubricator, AS1 / AS2 / AS3 / AS5 | AVENTICS
Operating instructions: Regulator & Filter pressure regulator, AS1 / AS2 / AS3 / AS5 | AVENTICS
Brochure: Wine Industry | Emerson
Folleto : Tratamiento del Aire | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Guía de Soluciones Neumáticas para Seguridad de Máquinas | ASCO y AVENTICS
Ayuda de montaje,MNR: R412015193, serie ASx| AVENTICS
Instrucciones de servicio: Distribuidor, AS1 / AS2 / AS3 / AS5 | AVENTICS
Instrucciones de servicio: Filtro, AS1 / AS2 / AS3 / AS5 | AVENTICS
Instrucciones de servicio: Lubricador, AS1 / AS2 / AS3 / AS5 | AVENTICS
Instrucciones de servicio: Regulador & Regulador de presión de filtro, AS1 / AS2 / AS3 / AS5 | AVENTICS
Instrucciones de servicio: Válvula de cierre de 3/2 vías, Válvula distribuidora de 3/2 vías, Válvula de llenado, AS1 / AS2 / AS3 / AS5 | AVENTICS
Aide au montage, MNR: R412015193, Série ASx | AVENTICS
Notice d’instruction: Distributeur, AS1 / AS2 / AS3 / AS5 | AVENTICS
Notice d’instruction: Filtre, AS1 / AS2 / AS3 / AS5 | AVENTICS
Notice d’instruction: Lubrificateur, AS1 / AS2 / AS3 / AS5 | AVENTICS
Notice d’instruction: Régulateur & Filtre régulateur depression, AS1 / AS2 / AS3 / AS5 | AVENTICS
Notice d’instruction: Vanne d’arrêt 3/2, Distributeur 3/2, Vanne de remplissage, AS1 / AS2 / AS3 / AS5 | AVENTICS
Dispositivo di montaggio, MNR: R412015193, serie ASx | AVENTICS
Istruzioni per l'uso: Distributore, AS1 / AS2 / AS3 / AS5 | AVENTICS
Istruzioni per l'uso: Filtro, AS1 / AS2 / AS3 / AS5 | AVENTICS
Istruzioni per l'uso: Lubrificatore, AS1 / AS2 / AS3 / AS5 | AVENTICS
Istruzioni per l'uso: Regolatore & Regolatore di pressione del filtro, AS1 / AS2 / AS3 / AS5 | AVENTICS
Istruzioni per l'uso: Valvola di blocco 3/2, Valvola 3/2, Valvola di riempimento, AS1 / AS2 / AS3 / AS5 | AVENTICS
Bruksanvisning: Dimsmörjare, AS1 / AS2 / AS3 / AS5 | AVENTICS
Bruksanvisning: Distributör, AS1 / AS2 / AS3 / AS5 | AVENTICS
Bruksanvisning: Filter, AS1 / AS2 / AS3 / AS5 | AVENTICS
Bruksanvisning: Regulator & Filtertrycksregulator, AS1 / AS2 / AS3 / AS5 | AVENTICS
Montagehjälp, MNR: R412015193, serie ASx | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.