AVENTICS 616 SentronicHD Pilot Operated Proportional Control Valve

Product Description

The AVENTICS 616 SentronicHD is a highly accurate pilot-operated proportional pressure valve with digital control and a broad range of diagnostic functions. The Data Acquisition Software (DaS) that comes with SentronicHD can be used to adjust the valve´s control parameters by using an ethernet TCP/IP connection to a specific application. Command signal, feedback signal, and control parameters can be viewed in real time and adjusted as required. The SentronicHD valve can be configured for dual-loop control of process variables such as flow, force, speed, RPM, and temperature. The valve is suitable for air ride suspension systems, analytical and diagnostic equipment, biofuels, and bottling applications.

Specifications

Function
3 way - 3/2 Normally Closed
Valve Actuation
Proportional
Body Material
Aluminum
Port Size
¼”
Voltage
24 VDC
Frequency
50/60 Hz
Media
Air, Inert Gases, Natural Gas
Operation Environment
Indoor
Port Type
G ISO228/1-G BSPP, NPTF
Standard & Regulations
CE, EAC, IP65

Features

  • Comprehensive diagnostic functions include input pressure, target value, and current monitoring
  • Industry 4.0 ready for future-proof applications
  • Minimal power consumption (< 5 W) for low-power and remote applications
  • Integrated web server and digital display for remote access and easy maintenance
  • DaS HD software included for optimal valve configuration and calibration
  • Vacuum service and pressure up to 10bar (145 psi) versions are available

Documents & Drawings