The AVENTICS Series 519 is a line of air-operated mini-spool valves that are ideal for piloting pneumatic cylinders. The valves are suitable for automotive, case packing, packaging, and tire manufacturing applications.
Recommended |
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
8 bar
|
availability
|
|
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
8 bar
|
availability
|
|
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
8 bar
|
availability
|
|
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
8 bar
|
availability
|
|
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
8 bar
|
availability
|
|
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
8 bar
|
availability
|
|
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
5/2
|
Max Working Pressure
|
8 bar
|
availability
|
|
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
Closed Center
|
Max Working Pressure
|
8 bar
|
availability
|
|
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
Closed Center
|
Max Working Pressure
|
8 bar
|
availability
|
|
Activation
|
Electrically
|
Flow (L/M)
|
175 l/min
|
Valve Function
|
Closed Center
|
Max Working Pressure
|
8 bar
|
availability
|
|
Recommended |
Number of valve positions
|
2
|
Subbase Plate Type
|
Base plate
|
availability
|
|
Number of valve positions
|
3
|
Subbase Plate Type
|
Base plate
|
availability
|
|
Number of valve positions
|
4
|
Subbase Plate Type
|
Base plate
|
availability
|
|
Number of valve positions
|
5
|
Subbase Plate Type
|
Base plate
|
availability
|
|
Number of valve positions
|
6
|
Subbase Plate Type
|
Base plate
|
availability
|
|
Number of valve positions
|
10
|
Subbase Plate Type
|
Base plate
|
availability
|
|
Catalogue : Mini distributeurs à tiroir série 519-520-521 - à commande pneumatique | AVENTICS
Catalogue : Mini distributeurs à tiroir série 519-520-521 - électrovannes à commande pneumatique | AVENTICS
Catalogue : Module d'indication visuelle (LED) Série 881 | AVENTICS
Catalogue : Série 355 Embases multiples | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.