No image available
No image available
Your request is being processed.
Branson-P-S8500 HF

Branson Series 8500HF High Frequency Ultrasonic Generators

Product Description

Branson Series 8500HF High Frequency Ultrasonic Generators offer a full range of features to meet all precision cleaning requirements. Used on a simple cleaning tank or in a fully integrated cleaning system, the Series 8500HF will deliver precise cleaning quickly, consistently, and cost effectively. All of the generators operate with the same transducer designs.

Specifications

Output Frequency
80,120,or 170kHz
Element Configurations
6, 12, 18, 24, 36, 47
Input Voltage
110 V, 220 V
Average Output Power
39 Watts per element
Regulatory Approvals
FCC and CSA
Dimensions
17.5”W x 16.8”D x 5.5” H
Weight
30 lb. (13.6 kg)
Output Power
17.5”W x 16.8”D x 5.5” H

Features

  • Line/load regulation compensates for liquid level and temperature changes as well as line voltage and load variations
  • True variable power control makes the cavitational intensity (not duty cycle) infinitely and linearly variable from 0% to 101%; LED display indicates selected level
  • Selectable sweep frequency allows the user to select both band width and sweep rate to eliminate standing waves and improve activity distribution
  • Auto tuning maintains optimum operating frequency around your application
  • Power modulation mode produces four times the peak power in the bath for improved cavitation.
  • Dual I/O interface allows for on/off only, or full remote control of the generator
  • Safety features to protect the generator include over-temperature, overload, open circuit, and short circuit

Documents & Drawings