Branson OMNI 1620P Aqueous Cleaning System

Product Description

Emerson's Branson OMNI 1620P aqueous cleaning system is a fully-configured ultrasonic cleaning and rinsing system with a built-in dryer.

Specifications

Working tank size
16" x 20" x 16" D
Process tank material
316L bright annealed
Drain sizes
3/4" NPT
Cleaning tank temperature
Ambient to 160° F
Recirculation flow rate:
1-3 GPM
Filter retention
10 microns
Ultrasonic output
1000 watts/tanks
Dryer heat
6,000 watts
Dryer airflow
550 cfm
Dryer temperature
250° F maximum
Input voltage
208-230V, AC, 47 amps, 3 phase

Features

  • PLC control and touchscreen interface offer added functionality including independent control of key set points for each chamber
  • Ergonomic design and space-efficient footprint
  • Enhanced protection of process parameter settings through secured password features
  • Safe, convenient control interface includes lockable main power disconnect switch
  • Enhanced durability and lifespan with 316L stainless steel tanks
  • Extended cleaning bath life with standard pump and filter
  • Ease of maintenance through simplified access to routine maintenance components
  • Fluid spill containment through recessed work surface
  • Automation interface port for transport systems (i.e. Branson TDR)
  • Hinged power cover for dryer