Branson OMNI 1012P Aqueous Cleaning System

Product Description

Emerson's Branson OMNI 1012P aqueous cleaning system is a fully-configured ultrasonic cleaning and rinsing system with a built-in dryer.

Specifications

Working tank size
10” L x 12” W x 10” D
Drain sizes
1/2” NPT
Cleaning tank temperature
Ambient to 160° F
Recirculation flow rate
1-3 GPM
Filter retention
10 microns
Ultrasonic output
500 watts/tanks
Dryer heat
3,000 watts
Dryer airflow
50 cfm
Dryer temperature
230° F maximum
Input voltage:
208/230 Volt, single phase 60 Hz

Features

  • PLC control and touchscreen interface offer added functionality including independent control of key set points for each chamber
  • Precise process control through auto-tuning, line/load regulation and sweep frequency features
  • Ergonomic design and space-efficient footprint
  • Enhanced protection of process parameter settings through secured password features
  • Safe, convenient control interface includes lockable main power disconnect switch
  • Enhanced durability and lifespan with 316L stainless steel tanks
  • Extended cleaning bath life with standard pump and filter
  • Ease of maintenance through simplified access to routine maintenance components