Branson-P-Oil-Coalescer

Branson Oil Coalescer

Product Description

Branson separation coalescers are designed to remove oil from cleaning solutions. These highly effective systems separate oil from water or other immiscible by coalescing and gravity separation.


The oil / detergent mixture is pumped through coalescing element (oleolithic) which retains the oil (light phase) droplets on its surface until they conglomerate and rise and then accumulate on the top of the chamber where they are periodically bled off. The water (heavy phase) discharges via the bottom outlet and returns to aqueous cleaning system. Branson coalescers will handle dissimilar liquids with specific gravity difference of 0.09 and greater.

Specifications

Electrical Specs
208/230 V, Single Phase, 12 amps
Control box with ON/OFF controls
Overall Dimensions
30" X 30" X 37.8"
Other Specs

10 Gallon Polypropylene Reservoir Tank


Stainless steel coalescing chamber


10", 10 micron retention prefilter in a
stainless steel housing


2 KW over the side immersion heater


1/3 HP stainless steel pump w/Viton
seals, flow rate up to 4.5 gpm


3/4" ID x 12' long flexible neoprene
supply hose with 3/4" MNPT SS fitting,
5/8" ID x 12' long flexible neoprene
return hose with 1/2" MNPT SS fitting

Features

  • Extends aqueous cleaning solutions, minimizing disposal costs
  • Protects expensive cleaning equipment from damaging oil, dirt and adhesive residues
  • Collected oil is virtually water free and could potentially be filtered for reuse
  • Prevents recontamination of parts being cleaned
  • Self-contained unit that is easy to install and use trouble free
  • No down time while restoring liquid to original cleanliness
  • Adjustable flow rate to optimize cleaning process
  • Quick change particulate filter