Branson-P-B1950R

Branson B-Series Ultrasonic Solvent Vapor Degreasers Model B1950R

Product Description

Branson B-Series Ultrasonic Vapor Degreaser is the latest in a series of environmentally sound, cost effective precision degreasers.

Specifications

Solvent capacity
50 gallons
Working dimensions
16" x 20" x 14.5"D
Watts of Immersion Heat
8000
Distillation rate
28 gph
Load capacity
800lbs.steel/hr
Vapor zone
40.7"L X 23.2"W X 14.5"D
Overall
89.5"L x 36.5 "W x 60"H
Input power
208 or 230V 3phase 62A or 460, 3phase 33A option

Features

  • Freeboard ratio of greater than 125% to eliminate diffusion losses
  • Refrigerated primary condensing coil to condense the bulk of the solvent vapors
  • Refrigerated sub-zero freeboard condenser to provide a cold air barrier minimizing fugitive losses
  • Sliding cover to eliminate drafts and help seal the unit during periods of inactivity.
  • Offset boiling sump with liquid level control
  • Bag filter to minimize solvent loss during maintenance
  • Cooled internal water separator to reduce losses
  • Stainless plumbing for solvent-wetted areas

Documents & Drawings