Branson Bransonic® CPX Digital Bath 1800

Product Description

With the Bransonic® CPX, we have gone digital and defined a new category in ultrasonic baths. We have reimagined our iconic line of ultrasonic baths for total control with a fully digital Tower Control Panel.

Specifications

Overall Size
10"l x 12"w x 11.5"d
Tank Size
6"l x 5.5"w x 4"d
Weight
7 lbs
Frequency
40 kHz

Features

  • Degassing - can be set up to 99 minutes
  • Timer - can be set to 99 minutes or run continuously
  • Self-Adaptive Technology
  • Digital Tower Control Panel
  • Sleep Mode

Documents & Drawings