No image available
No image available
Your request is being processed.
Branson-P-SFX250

Branson Digital Sonifier SFX 250

Product Description

Branson Sonifier® ultrasonic cell disruptor / homogenizers are versatile laboratory units suitable for a broad range of liquid processing applications

Specifications

Converter Model
with 1/2" Horn
Output Power
250 Watts
Input Power
120V or 240V
Dimensions
12.5" L x 7.5" W x 9.25" H
Weight
14 lbs.

Features

  • Advanced energy control mode delivers precise energy input in continuous or pulse modes.
  • True temperature control manages sample temperature within user-specified limits (requires separate temperature probe).
  • Process monitoring. In operation, Sonifier SFX Series monitors ongoing processes on a scrollable, digital screen, providing continuous updates of key variables including power level, energy usage, sample temperature, and experiment progress.
  • Sample-processing programs. For assured repeatability and precision on a greater scale, the SFX Series enables users to create and store up to 21 sampleprocessing programs.

Documents & Drawings