No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-SFX150

Branson Digital Sonifier SFX 150

Product Description

Branson Sonifier® ultrasonic cell disruptor / homogenizers are versatile laboratory units suitable for a broad range of liquid processing applications

Specifications

Converter Model
with Traditional Converter or w/Handheld Converter
Output Power
150 Watts
Input Power
120V or 240V
Dimensions
12.5" L x 7.5" W x 9.25" H
Weight
14 lbs.

Features

  • Handheld Converter. Branson’s exclusive handheld converter is designed with the user in mind.
  • Energy Mode. In Energy Mode, the SFX Series power supply manages the processing cycle to deliver a precise, user-determined input of ultrasonic energy (measured in joules), either continuously or in individual pulses.
  • Process monitoring. In operation, Sonifier SFX Series monitors ongoing processes on a scrollable, digital screen, providing continuous updates of key variables including power level, energy usage, sample temperature, and experiment progress.
  • Sample-processing programs. For assured repeatability and precision on a greater scale, the SFX Series enables users to create and store up to 20 sampleprocessing programs.

Documents & Drawings