No image available
No image available
Your request is being processed.
Branson-P-HH-42A Hot Plate Welder

Branson HH-42A Hot Plate Welder 

Product Description

Non-Contact flexible plastical joining for high strength and complicated geometrical parts

Specifications

Max. Upper/Lower Opening
737 mm
Max. Press Stroke
407 mm
Max. Heat Platen Stroke: in/out
686 mm
No. of Heat Controllers Std.
3
Weight
Approx. 3,864 kg
Min. Air Pressure
552 kPa (80 psi)
Actuation
Hydraulic
Communication Protocol
EtherNet/IP
Data Interface
Red Lion Data Station Plus

Features

  • Allen Bradley Compact Logix with color touch screen HMI
  • Interlocked safety doors with full guarding
  • Heavy duty construction, THK bearing system
  • Automatic cycle start
  • Digital temperature controllers
  • Independent zone temperature controllers, number based on individual model
  • Linear displacement transducer for platen and carriage position
  • Hydraulic proportional valves

Documents & Drawings