Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
- DN80 - DN500: 50 bar (725 psi) at ambient temperature - DN600 - DN800: 25 bar (362 psi) at ambient temperature - DN900 - DN1000: 20 bar (290 psi) at ambient temperature - DN1200 - DN1800: 16 bar (232 psi) at ambient temperature
Temperature range
-10°C to +130°C (+50°F to +266°F)
Flange accommodation
- EN 1092-1 - ISO 2084 - EN 1759 - ANSI B16.5 -ANSI B16-47 A - MSS SP44 - AWWAC207
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.