TopWorx™ PD Series Smart Valve Positioner

Product Description

The Emerson TopWorx PD Series Smart Valve Positioner provides an intelligent, reliable, and versatile solution for valve control with non-contacting sensor technology. This portfolio of compact, intelligent valve control devices communicates with advanced protocols including HART and is capable of being certified for hazardous areas. Smart communication is enabled via a 4-20mA loop signal as well as available open/close discrete inputs. By utilizing contactless internal sensors, the PD Series eliminates wear and reduces costly maintenance. Field calibration and adjustment are simplified with the PD Series LCD interface and the push button or magnetic key controls which enable local control without the need to remove the enclosure cover.

Specifications

Certifications - cULus
PD100 cULus listed General Purpose and Non-Incendive, ATEX/IECEx, CE
PD200 cULus listed General Purpose and Intrinsically Safe, ATEX/IECEx, CE
Environmental Ratings
IP66, Type 4X
Communications Protocol
(PD100) 4-20 mA (nominal)
(PD200) HART Capable
Configurable Alarms
(PD100) No
(PD200) Yes
Minimum Voltage
(PD100) 8.5 VDC for analog control
(PD200) 8.5 VDC for analog control, 9.0 VDC for HART communication
Overvoltage
36 VDC
Voltage Drop
12.2 VDC @ 4mA/24 VDC
Input Impedance
470 ohms @ 20mA/24 VDC
Output Impedance (Feedback)
800 ohms @ 20mA/24 VDC
Actuator Signal
0% to 100% of the supply pressure
Response Time
≥ 0.3% of Full Scale
Stroke Range
Linear: 12 to 200 mm
Rotary: 0 to 120°
Hysteresis
1.5% of Full Scale
Repeatability
1.5% of Full Scale
Linearity
0.8% of Full Scale
Temperature Range
-40°C to +65°C (-40°F to +149°F)
Electrical Connection
1/2" NPT female
Pneumatic Connection
1/4" NPT female (Inlet & Outlet)
Air-Supply Pressure
2.8 to 8 bar (40 to 116 psi)
Output Air Consumption
8.81 l/m | 0.5N m³/h | 0.31 scfm @ 60 psi | 4 bar | 0.6 cv
Display Type
(PD100) Liquid Crystal Display (LCD), 4 numeric digits
(PD200) Liquid Crystal Display (LCD), 4.5 numeric digits and 6 alphanumeric digits
Local Controls
(PD100) 3 mechanical buttons | Up, Down, & Enter
(PD200) 3 mechanical & 3 magnetic buttons | Up, Down, & Enter (Includes magnetic key for operation without removing cover)
Actuator Action
Rotary & Linear, Single & Double, Direct (DA) & Reverse (RA)

Features

  • Hall effect, contactless position sensing
  • Feedback through 4-20mA and discrete signals
  • HART® Capable with configurable alarms
  • Fast Autocalibration features
  • Mechanical & magnetic buttons for easy operation
  • Local user interface with Liquid Crystal Display
  • Easy to install - can be mounted at any angle
  • Mounting options for both rotary and linear applications

Documents & Drawings