No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-333 HART Tri-Loop

Rosemount™ 333 HART® Tri-Loop™ Signal Converter

Product Description

With the Rosemount 333 HART Tri-Loop Signal Converter, you can easily obtain up to three additional analog outputs. This signal converter is designed to convert a digital HART multivariable signal into three independent 4-20 mA analog process variables without additional transmitters and wiring. Available as a high-alarm or low-alarm device, this product also offers DIN rail mount options and electrically isolated analog output channels for flexible configurations.

Specifications

Output Signal
3 additional analog signals
Ambient Temperature Effect
±0.15% of span
Stability
±0.1% of span for 12 months

Features

  • Converts a digital HART signal into three additional independent 4-20 mA analog signals for control and monitoring applications
  • Available as either a high-alarm or low-alarm device for application flexibility
  • Converter does not require additional transmitters and wiring for straightforward installation
  • Offers DIN rail mount options and electrically isolated analog output channels for flexible configurations

Documents & Drawings