Emerson's (formerly GeoFields) comprehensive yet intuitive Facility Explorer™ Platform enables pipeline companies to easily access, analyze and report on facility and integrity data in a timely manner, regardless of the size and complexity of the overall operations. This industry leading solution combines advanced software and systems to resolve issues related to data analysis, access and distribution by providing a secure, enterprise pipeline platform. It empowers users, based in the office or out in the field, to perform queries, view documents, run analyses, and edit the entire range of pipeline system data using one common data source. A variety of data and analysis features are hosted in a single, seamless environment, including HCA and in-line inspection surveys, alignment and integrity sheets, and standard and custom reports as well as pipeline feature editing and other helpful tools to bridge the gap between multiple enterprise systems, ensuring the most efficient approach to facility and integrity data management.