No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-68Q Temperature Sensor

Rosemount™ 68Q Sanitary Temperature Sensor

Product Description

The Rosemount 68Q Sanitary Temperature Sensor is an industry-standard, resistance temperature detector (RTD). This sensor is engineered to provide flexible and reliable temperature measurements in hygienic process environments for the food and beverage, pharmaceutical and life-science industries. This RTD is designed with a Tri Clamp® sanitary endcap configuration for easy installation and its aseptic process connection is suitable for clean-in-place (CIP), dead-pocket free, measurement applications.

Specifications

Time Constant / Response
Tri Clamp O.D. tube size 1-in. and greater: Less than 3.5 seconds required to reach 63.2% sensor response; Tri Clamp O.D. tube size 1/2- to 3/4-in.: Less than 1.5 seconds required to reach 63.2% sensor response; see full specs for complete specifications
Stability
Tri Clamp O.D. tube size 1/2- to 3/4-in.: ±0.08% maximum ice-point resistance shift following 1,000 hours at maximum specified temperature 392 °F (200 °C)
Lead Wires
Tri Clamp O.D. tube size 1-in. and greater: ±0.04% maximum ice-point resistance shift following 1,000 hours at maximum specified temperature 392 °F (200 °C)
Insulation Resistance
500 x 10^6 ohms minimum insulation resistance when measured at 100 Vdc at room temperature
Calibration Options
Customer-specified calibration point or schedule; calibration schedule with Callendar-Van Dusen constants

Features

  • Designed for hygienic process environments to meet food and beverage, pharmaceutical and life-science industry demands
  • Tri Clamp endcap provides immersion lengths from 1.0 to 9.5 inches (25.4 to 241.3 mm) for easy installation
  • Withstands -58 to 392 °F (–50 to 200 °C) temperature range for application durability
  • Aseptic process connections are suitable for clean-in-place, (CIP) dead-pocket free, measurement applications
  • Surface finishes on sensors and SST connection heads meet 3-A® Standards to ensure reliable performance
  • Variety of enclosure and connection head options offer application flexibility
  • Sensor capsule is welded into the 316 SST sanitary endcap/stem assembly for performance stability
  • Calibration schedules with Callendar-Van Dusen constants improve overall sensor performance and accuracy
  • Provides option for electropolishing wetted parts to meet specific surface finish requirements

Documents & Drawings