Flexim-FLUXUS F831 Permanent Flow Meter Hazardous Areas

Flexim FLUXUS F831 Permanent Flow Meter for Hazardous Areas

Product Description

The Flexim FLUXUS F831 is a dual channel ultrasonic clamp-on flow meter for bi-directional flow measurement of liquids in hazardous areas (ATEX/IECEx Zone 1 and FM Class I Division 1 approved). With its explosion proof housing, optional intrinsically safe inputs and outputs and the corrosion resistant transducers residing outside the pipe wall, the FLUXUS F831 series is perfectly suited for every demanding industrial application in and out of the oil field and the chemical industry. The connection and electronics compartments of the FLUXUS F831 are hermetically sealed, and the flow meter comes with carefully matched and temperature compensated transducers (fully ANSI / ASME MFC 5M compliant) providing unmatched zero-point stability.

Specifications

Fluid Type
All liquids
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ± 1 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow channels
up to 2
Range
Flow Velocity Range: 0,01 to 25 m/s (0.03 to 82 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I/Div. 1
FM Class 1/Div. 2
ATEX/IECEx Zone 1
INMETRO
NEPSI
PESO
KOSHA
Power supply
100-230VAC
20-32VDC
Pipe size
6 to 6500 mm (0.24 to 255.9 inch)
Pressure range
-
Temperature range (media)
-40 to +240°C (-40 to +464°F) / WI: -200 to 630°C (-328 to +1166°F)
Output
4-20mA active/passive (optional Ex-ia)
4-20mA HART active/passive (optional Ex-ia)
pulse/frequency/binary
Input
Temperature (optional Ex-ia)
4..20mA (optional Ex-ia active)
Communication Protocol
Modbus RTU
BACnet MSTP
Profibus PA (optional Ex-ia)
Foundation Fieldbus (optional Ex-ia)
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Very cost-effective: no pipe work, no process shut down, virtually maintenance-free.
  • Matched, paired and wet calibrated flow transducers (traceable certification to national standards).
  • Excellent zero-point stability and drift-free.
  • Wide turndown ratio.
  • Independent of pipe size, material, operating pressure, medium and temperature (from as low as -200 up to +630 °C / -328 up to 1,166 °F).
  • High tolerance to entrained solids and gases.
  • Free of wear and tear and abrasion.
  • Not prone to clogging or corrosion.
  • No pressure loss or risk of potential leaks and fugitive emissions.
  • Advanced Meter Verification.

Documents & Drawings