Flexim-FLUXUS F601 The Portable Multi-Functional Flow Meter

Flexim FLUXUS F601 - Portable Non-intrusive Liquid Flow Meter

Product Description

The Flexim FLUXUS F601 is measurement ready in 5 minutes and is the portable clamp-on flow meter of choice for servicing and maintenance activities, the control and auditing of measurement points not covered by permanent meters, or even the temporary replacement of permanently installed flow meters.

With its Li-Ion battery, the F601 allows for up to 25 hours of autonomous measurement. Matched and paired transducers, as well as sophisticated algorithms to correctly identify pipe wall echoes and wrong transducer positioning, ensure reliable and highly accurate measurements - even under the most demanding application conditions.

Specifications

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±1 % of reading ±0.02 ft/s
Repeatability
0.15 % of reading ±0.02 ft/s
Range
Flow velocity range 0.03 to 82 ft/s
Certifications/Approvals
only safe area
Power Supply
Li-ION 7.2V/6.2Ah Operat. time >25h
Transducers Available
Shear wave
Pipe Size
0.24 inch to 255.9 inch
Temperature Range
-40°F to +392°F / WI: -328°F to +1112°F
Output
4-20mA active/passive
pulse/frequency/binary
Input
Pt100/Pt1000
4-20mA passive
Communication Protocol
Modbus RTU

Features

  • Portable and non-intrusive flow meter for liquids.
  • Rugged design for use in rough industrial environments - with two flow measuring channels as standard.
  • Fast measurement: no zero point calibration necessary thanks to plug and play transducer recognition (EPROM).
  • Maximum flexibility for a broad application range with only two pairs of transducers.
  • Bi-directional measurement for nearly all pipe materials and nearly all liquid media - huge internal database.
  • Accurate and reliable measurement even under difficult flow conditions like wastewater due to the new HybridTrek mode.
  • Proven clamp-on technology, with transducers resistant to dust and humidity.
  • Probe for wall thickness measurement available.
  • Integrated data logger and powerful FluxDiag software for readout and reporting.

Documents & Drawings