Micro Motion T-Series Straight Tube Coriolis Flow and Density Meters

Product Description

With superior flow measurement in a single straight-tube design, the T-Series Coriolis Flow and Density meter features all titanium-wetted parts for excellent corrosion resistance, and is self-draining with a plug-resistant flow path.

ped

Products

Search
1-10 of 10 results for Products
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure

Specifications

Liquid Accuracy / Repeatability
up to ±0.15% of rate (up to ±0.05% of rate)
Gas Accuracy / Repeatability
±0.50% of rate
Density Accuracy / Repeatability
±0.002 g/cm3 (±0.0005 g/cm3)
Line Size
1/4" (DN8) - 2" (DN50)
Pressure Range
up to 1450 psig (100 barg)
Temperature Range
-60 to 300 F (-51 to 149 C)
Electronics (soft)
Expansive I/O options including mA, Frequency, Discrete, HART, Modbus, Ethernet/IP, PROFINET, FOUNDATION Fieldbus
Turndown
0.417361111

Features

  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Choose available titanium construction for compatibility with most fluids
  • Meet virtually any connectivity needs with a wide range of transmitter offerings
  • Use with hygienic applications with an improved 15 and 32 rA surface and EHEDG, certified, 3-A authorized and ASME BPE
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Save time with a design that is easy to clean in place (CIP) and steam in place (SIP)
  • Simplify installation with a highly robust design that doesn't need straight runs or flow conditioning

Documents & Drawings